Net Select, Module, Telephone Expansion, 8-Port
Image of NSOETM8 Net Select, Module, Telephone Expansion, 8-Port
Image of NSOETM8 Net Select, Module, Telephone Expansion, 8-Port
Discontinued

Net Select, Module, Telephone Expansion, 8-Port

Brand: Bryant

Catalog ID: NSOETM8

Net Select, Module, Telephone Expansion, 8-Port

  • Meets FCC Part 68 standard
  • All data and phone modules 568A wired
  • Made of High impact plastic resistant material

Standard Product

General

Application

Telephone

Catalog Number

NSOETM8

Contact

Phosphor Bronze

Enclosure Type

Integral

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

8-Port Telephone Expansion Kit

Material - Mounting Hardware

Screw Mounting

Specifications

  • Dimensions - 6.47 in. W x 2.95 in. H
  • Material - High impact plastic

Style

Telephone

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Telephone

UPC

883778500299

Dimensions

Display Size

Standard Sized Product

Weight

0.5 lb

Electrical Ratings

Connectivity

Plug-In

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Conductor Related

Contact

Phosphor Bronze

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • Meets FCC Part 68 Standard
  • RoHS Compliant
  • UL and cUL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10