BRYANT
Image of NSOBX10 netSELECT Cabinet, 10" H, With Hinged Door, White
Discontinued

netSELECT Cabinet, 10" H, With Hinged Door, White

Brand: Bryant

Catalog ID: NSOBX10

netSELECT Cabinet, 10" H, With Hinged Door, White

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

General

Catalog Number

NSOBX10

Color

EU RoHS Indicator

Yes

Item Type

Size

10"

Specifications

  • Depth - 4.08” (104)
  • Finish - White, powder coat
  • Height - 11.55” (293)
  • Material - 20-18 gauge steel
  • No. of Module - 3
  • Width - 15.65” (398)

Type

Network Enclosures

UPC

883778503689

Dimensions

Size

10"

Thickness

0.0781

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

4