Image of NSOBX10BC netSELECT Cabinet, 10" H, With Panel Cover, White
Image of NSOBX10BC netSELECT Cabinet, 10" H, With Panel Cover, White
Image of NSOBX10BC netSELECT Cabinet, 10" H, With Panel Cover, White
Image of NSOBX10BC netSELECT Cabinet, 10" H, With Panel Cover, White
+2
Image of NSOBX10BC netSELECT Cabinet, 10" H, With Panel Cover, White
Discontinued

netSELECT Cabinet, 10" H, With Panel Cover, White

Brand:

Bryant

Catalog ID:

NSOBX10BC

netSELECT Cabinet, 10" H, With Panel Cover, White

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Product details

General

Catalog Number

NSOBX10BC

EU RoHS Indicator

Yes

Item Type

Small Network Enclosure

Size

10"

Specifications

  • Depth - 4.08” (104)
  • Finish - White, powder coat
  • Height - 11.07” (281)
  • Material - 20-18 gauge steel
  • No. of Module - 3

Type

Network Enclosures

UPC

883778503702

Dimensions

Thickness

0.0781

Width

11.9 in

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

4

Resources and downloads

Specifications