Image of NSOBXP14D netSELECT Cabinet, 14" H, Vented Door with Latch and Provision for Lock
Image of NSOBXP14D netSELECT Cabinet, 14" H, Vented Door with Latch and Provision for Lock
Image of NSOBXP14D netSELECT Cabinet, 14" H, Vented Door with Latch and Provision for Lock

netSELECT Cabinet, 14" H, Vented Door with Latch and Provision for Lock

Brand:

Bryant

Catalog ID:

NSOBXP14D

netSELECT Cabinet, 14" H, Vented Door with Latch and Provision for Lock

Product details

General

Application

Wall Mount Network Enclosures

Application - For Use On

NSOBXP14B

Catalog Number

NSOBXP14D

Color

White

Construction Material - Main

High-Impact Thermoplastic

EU RoHS Indicator

Contact Manufacturer

Finish Type

Satin

Series

NSO

Size

16.2 x 17.5 x 0.4

Style

Non-Metallic

Sub Brand

Cabinet Accessories

Type

NetSelect

UPC

883778506499

Dimensions

Cubic Capacity

98 cu.in

Depth

0.4 in

Height

14 in

Width

17.5 in

Certifications And Compliance

Industry Standard(s)

UL 1863

Logistics

Carton Quantity

1

Pallet Quantity

79

Resources and downloads