BRYANT
Image of NSOBOX28D netSELECT Cabinet, 28" H, Door Only, Hinged with Latch
Discontinued

netSELECT Cabinet, 28" H, Door Only, Hinged with Latch

Brand: Bryant

Catalog ID: NSOBOX28D

netSELECT Cabinet, 28" H, Door Only, Hinged with Latch

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

General

Catalog Number

NSOBOX28D

EU RoHS Indicator

Yes

Item Type

Size

28"

Specifications

  • Depth - 0.33” (8)
  • Finish - White, powder coat
  • Height - 29.55” (751
  • Material - 20-18 gauge steel
  • Width - 15.65” (398)

Type

Hinged Door

UPC

883778503191

Dimensions

Size

28"

Thickness

0.0781

Width

16.3 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

6