BRYANT
Image of NSOBOX28B netSELECT Cabinet, 28" H, Without Cover
Discontinued

netSELECT Cabinet, 28" H, Without Cover

Brand: Bryant

Catalog ID: NSOBOX28B

netSELECT Cabinet, 28" H, Without Cover

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

General

Catalog Number

NSOBOX28B

EU RoHS Indicator

Yes

Item Type

Size

28"

Specifications

  • Depth - 3.96” (101)
  • Finish - White, powder coat
  • Height - 28.00” (711)
  • Material - 20-18 gauge steel
  • No. of Module - 11
  • Width - 14.38” (365)

Type

Network Enclosures

UPC

883778503184

Dimensions

Size

28"

Thickness

0.0781

Width

16.9 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

2