NetSelect Products, Wall, Without Label, 1-Gang, 4-Port, White
Image of NSP14W NetSelect Products, Wall, Without Label, 1-Gang, 4-Port, White
Image of NSP14W NetSelect Products, Wall, Without Label, 1-Gang, 4-Port, White

NetSelect Products, Wall, Without Label, 1-Gang, 4-Port, White

Brand: Bryant

Catalog ID: NSP14W

NetSelect Products, Wall, Without Label, 1-Gang, 4-Port, White

  • Includes Color-Matching Screws
  • High Impact-Resistant, Thermoplastic Construction
  • Plate Profile, Color, and Surface Finish Match Hubbell Electrical Wallplates

Label Less

General

Accessory Type

Plates

Application - For Use On

Audio Video

Catalog Number

NSP14W

Color

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

4-Port

EU RoHS Indicator

Item Type

Wallplate with Jack

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Mounting Screws

Number of Gang(s)

1-Gang

Number Of Ports

4

Orientation

Vertical

Product Family

FPTV

Size

2-Gang;4-Gang

Specifications

Plate Material - High-impact thermoplastic (UL 94V-0)

Type

Accessories

Type of Use

Audio Video

UPC

883778502163

Dimensions

Display Size

Standard Sized Product

Size

2-Gang;4-Gang

Weight

0.05 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Number Of Ports

4

Orientation

Vertical

Logistics

Carton Quantity

25

Pallet Quantity

9000