

Brand: Bryant
Catalog ID: NSP24W
Label Less
Application
Data and Communications
Catalog Number
NSP24W
Color
White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
4-Port
Item Type
Wallplate with Jack
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Mounting Screws
Number of Gang(s)
2-Gang
Number Of Ports
4
Orientation
Vertical
Size
Standard
Type
Keystone
UPC
883778502262
Display Size
Standard Sized Product
Size
Standard
Weight
0.083 lb
Industry Standard(s)
UL Listed
Number of Gang(s)
2-Gang
Number Of Ports
4
Orientation
Vertical
Carton Quantity
10