Image of NSP24W NetSelect Products, Wall, Without Label, 2-Gang, 4-Port, White
Image of NSP24W NetSelect Products, Wall, Without Label, 2-Gang, 4-Port, White
Discontinued

NetSelect Products, Wall, Without Label, 2-Gang, 4-Port, White

Brand:

Bryant

Catalog ID:

NSP24W

NetSelect Products, Wall, Without Label, 2-Gang, 4-Port, White

  • Wall
  • Without Label
  • 2-Gang
  • 4-Port

Label Less

Product details

General

Application

Data and Communications

Catalog Number

NSP24W

Color

White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

4-Port

EU RoHS Indicator

Yes

Item Type

Wallplate with Jack

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Mounting Screws

Number of Gang(s)

2-Gang

Number Of Ports

4

Orientation

Vertical

Size

Standard

Type

Keystone

UPC

883778502262

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads