Brand: Bryant
Catalog ID: MSHB229
Catalog Number
MSHB229
Color
White
Style
Non-Dimming
Type
Sensors
UPC
781786195127
Voltage Rating
120/347 VAC
Voltage Rating Description
120/347V AC
Carton Quantity
10