Image of MSD1600W Occupancy Sensors, Adaptive Dual Tech, Ceiling Mount, 1600 Square Feet, White
Image of MSD1600W Occupancy Sensors, Adaptive Dual Tech, Ceiling Mount, 1600 Square Feet, White

Occupancy Sensors, Adaptive Dual Tech, Ceiling Mount, 1600 Square Feet, White

Brand:

Bryant

Catalog ID:

MSD1600W

Occupancy Sensors, Adaptive Dual Tech, Ceiling Mount, 1600 Square Feet, White

  • Ceiling Mount
  • 1600 Square Feet
  • White

Product details

General

Catalog Number

MSD1600W

Color

White

EU RoHS Indicator

No

Series

Dual

Style

Wall Mount

Type

Sensors

UPC

781786102224

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Logistics

Carton Quantity

10

Resources and downloads