Image of MSU2000C Occupancy Sensors, Adaptive Tech Ultrasonic, Ceiling Mount, 2000 Square Feet, White
Image of MSU2000C Occupancy Sensors, Adaptive Tech Ultrasonic, Ceiling Mount, 2000 Square Feet, White

Occupancy Sensors, Adaptive Tech Ultrasonic, Ceiling Mount, 2000 Square Feet, White

Brand:

Bryant

Catalog ID:

MSU2000C

Occupancy Sensors, Adaptive Tech Ultrasonic, Ceiling Mount, 2000 Square Feet, White

  • Ceiling Mount
  • 2000 Square Feet
  • White

Product details

General

Catalog Number

MSU2000C

Color

White

EU RoHS Indicator

No

Series

Ultrasonic

Style

Ceiling Mount

Type

Sensors

UPC

781786102309

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Logistics

Carton Quantity

10

Resources and downloads