Image of 30313D Disconnect Switches, 3-Pole, 30A 600V AC, In NEMA 3R Flip Lid Enclosure
Image of 30313D Disconnect Switches, 3-Pole, 30A 600V AC, In NEMA 3R Flip Lid Enclosure

Disconnect Switches, 3-Pole, 30A 600V AC, In NEMA 3R Flip Lid Enclosure

Brand: Bryant

Catalog ID: 30313D

Disconnect Switches, 3-Pole, 30A 600V AC, In NEMA 3R Flip Lid Enclosure

Product details

General

Application

Lift Cover

Catalog Number

30313D

Enclosure Type

NEMA 3/3R

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Item Type

Enclosed Switch

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3 Pole

OEM Brand Name

Hubbell Bryant

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Series

Non-Fused

Style

Standard Duty

Type

Disconnect Switches

UPC

781786631601

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Three Phase

Voltage Rating

600V AC kV

Voltage Rating Description

600V AC kV

Wattage

18000

Logistics

Carton Quantity

4