WBP_7400BCR_PRODIMAGE
WBP_7400BCR_PRODIMAGE

Straight Blade Devices, Locking Devices, Accessories, Weatherproof Boot for Midget Devices, For 15A, 2-Pole 2-Wire, Yellow

Brand:

Bryant

Catalog ID:

7400BCR

Straight Blade Devices, Locking Devices, Accessories, Weatherproof Boot for Midget Devices, For 15A,2-Pole 2-Wire, Yellow

  • Ribbed exterior enables firm grip
  • Ozone and weather resistant
  • Resistant to oil and heat deterioration
  • Sealing ring provides extra protection

Standard Product

Product details

General

Application

Heavy Duty Industrial

Catalog Number

7400BCR

Color

Yellow

Environmental Conditions

For Weatherproofing Connectors

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Weatherproofing Boot for 2-Pole 2-Wire Non-Grounding Plugs and Connectors

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

For NEMA 1-15 Plug & Connectors

UPC

781786668751

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

2-Wire

Logistics

Carton Quantity

10