WBP_RB58405_PRODIMAGE
WBP_RB58405_PRODIMAGE

Wallplates and Boxes, Weatherproof Boxes, Accessories, Generator Power Connection Kit

Brand:

Bryant

Catalog ID:

RB58405

Wallplates and Boxes, Weatherproof Boxes, Accessories, Generator Power Connection Kit

Generator Power Connection Kit

Standard Product

Product details

General

Catalog Number

RB58405

Construction

Molded

EU RoHS Indicator

No

Item Type

Weatherproofing Covers

Knockouts

None

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

1) L14-30P Inlet

OEM Brand Name

Hubbell Bryant

Size

Kit

Type

Generator Power Kit

UPC

781786584051

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

4