Brand: Bryant
Catalog ID: 5156HVO
Application
Extra Heavy Duty Industrial
Catalog Number
5156HVO
Color
Hi-Viz Orange
Cord Range
0.245"-0.655"
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Male Plug
Material
Thermoplastic
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Commercial
Style
Heavy Duty
Type
Plug
UPC
781786515604
Display Size
Standard Sized
Weight
0.1 lb
Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875
Cord Type
All Listed Portables
Number Of Wires
3-Wire
Nema Rating
5-15P
Carton Quantity
10
Pallet Quantity
168