Brand: Bryant
Catalog ID: 5200BPB
Application
15A Plug Boot
Catalog Number
5200BPB
Color
Black
EU RoHS Indicator
No
Item Type
Accessories
Material
Thermoplastic Elastomer
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Bryant
Series
Weatherproof Boots
Type
For 15A Plugs
UPC
781786200203
Display Size
Standard Sized
Weight
0.1 lb
Cord Type
All Listed Portables
Standards - RoHS Compliance Status
CM
Carton Quantity
10