MY LISTS
BRYANT
Image of 5378G Straight Blade Devices, Male Inlets, Flanged, Industrial/Commercial, Self-Grounding Strap, 20A 125V, 2-Pole 3-Wire Grounding, 5-20P, Single Pack
Image of 5378G Straight Blade Devices, Male Inlets, Flanged, Industrial/Commercial, Self-Grounding Strap, 20A 125V, 2-Pole 3-Wire Grounding, 5-20P, Single Pack

Straight Blade Devices, Male Inlets, Flanged, Industrial/Commercial, Self-Grounding Strap, 20A 125V, 2-Pole 3-Wire Grounding, 5-20P, Single Pack

Brand: Bryant

Catalog ID: 5378G

Straight Blade Devices, Male Inlets, Flanged, Industrial/Commercial, Self-Grounding Strap, 20A 125V, 2-Pole 3-Wire Grounding, 5-20P, Black, Single Pack

  • Flanged
  • Industrial/Commercial
  • Self-Grounding Strap
  • 20A 125V
  • 2-Pole 3-Wire Grounding

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

5378G

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Single Flanged

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Clamp Type

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786661318

Dimensions

Dimensions

1.84 in x 2.50 in x 1.55 in

Display Size

Standard Sized Product

Height

1.55 in

Length

1.84 in

Weight

0.1 lb

Width

2.5 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20P

Logistics

Carton Quantity

100

Resources and downloads