MY LISTS
BRYANT
Image of RF406BK Floor and Wall Boxes, Door Only for RF400, Non-Metallic, Black
Image of RF406BK Floor and Wall Boxes, Door Only for RF400, Non-Metallic, Black
Image of RF406BK Floor and Wall Boxes, Door Only for RF400, Non-Metallic, Black

Floor and Wall Boxes, Door Only for RF400, Non-Metallic, Black

Brand: Bryant

Catalog ID: RF406BK

Floor and Wall Boxes, Door Only for RF400, Non-Metallic, Black

Residential Round Non-Metallic Floor Box offers an economical solution for electrical power or a combination of power and voice/data applications. Designed specifically for slab-on-grade installation. Quick and easy installation is assured using a push in place leveling system. UL Listed.

  • Cut box after pour for height adjustment
  • Pre-assembled flange, cover and leveling ring
  • Recessed receptacle minimizes plug protrusion

Product details

General

Catalog Number

RF406BK

EU RoHS Indicator

Yes

Specifications

Material - Thermoplastic

UPC

883778112911

Logistics

Carton Quantity

10

Pallet Quantity

770

Resources and downloads