Image of RC303LA Switches and Lighting Controls, Combination Devices, Residential Grade, 2) Three Way Toggles, Self Grounding, 15A 120V AC, Side Wired, Light Almond
Image of RC303LA Switches and Lighting Controls, Combination Devices, Residential Grade, 2) Three Way Toggles, Self Grounding, 15A 120V AC, Side Wired, Light Almond

Switches and Lighting Controls, Combination Devices, Residential Grade, 2) Three Way Toggles, Self Grounding, 15A 120V AC, Side Wired, Light Almond

Brand: Bryant

Catalog ID: RC303LA

Two Three Way Toggle Combination Device, Residential 15A 120V AC, Self Grounding, Side Wired

Standard Product

Product details

General

Action

Snap Switch

Actuator

Toggle

Application

  • Residential

Catalog Number

RC303LA

Color

Contact Configuration

Two Position

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Switch Combo Devices

Material - Mounting Hardware

Mounting Screws

Number Of Poles

2) Three Way

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

Performance

Environmental - Operating temperature - -20°C to 60°C

UPC

883778119101

Dimensions

Display Size

Standard Size

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Contact Rating

15A

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Wattage

1800

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads

Specifications