MY LISTS
BRYANT
Image of 9GC10 Adapter, Gender Changer, 9-Pin, 10 Pack
Image of 9GC10 Adapter, Gender Changer, 9-Pin, 10 Pack
Discontinued

Adapter, Gender Changer, 9-Pin, 10 Pack

Brand: Bryant

Catalog ID: 9GC10

Adapter, Gender Changer, 9-Pin, 10 Pack

  • Gender Changer
  • 9-Pin
  • 10 Pack

Standard Product

Product details

General

Catalog Number

9GC10

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION VGA Analog Video Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Temperature Rating

Per TIA

Type

HD 9-Pin

UPC

662620843711

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads