MY LISTS
BRYANT
Image of IM3RS1OW Audio/Video Module, RCA, Solder-Type, 1 Unit, Office White
Image of IM3RS1OW Audio/Video Module, RCA, Solder-Type, 1 Unit, Office White
Discontinued

Audio/Video Module, RCA, Solder-Type, 1 Unit, Office White

Brand: Bryant

Catalog ID: IM3RS1OW

Audio/Video Module, RCA, Solder-Type, 1 Unit, Office White

  • RCA
  • Solder-Type
  • 1 Unit
  • Office White

Standard Product

Product details

General

Application

3 RCA Composite Video W/Left Right Audio

Catalog Number

IM3RS1OW

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION Audio/Video Modules

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module - RCA
  • AV Module Type - RCA Composite, Solder
  • Unit Package - Single

Style

Composite, L/R Audio

Temperature Rating

Per TIA

Type

RCA

UPC

662620841175

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads