MY LISTS
BRYANT
Image of IMCR1101W iStation Module, 3) RCA Component, 110 UTP, 1-Unit, White
Image of IMCR1101W iStation Module, 3) RCA Component, 110 UTP, 1-Unit, White
Discontinued

iStation Module, 3) RCA Component, 110 UTP, 1-Unit, White

Brand: Bryant

Catalog ID: IMCR1101W

iStation Module, 3) RCA Component, 110 UTP, 1-Unit, White

  • 3) RCA Component
  • 110 UTP
  • 1-Unit
  • White

Standard Product

Product details

General

Application

3 RCA Component Video

Catalog Number

IMCR1101W

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION Audio/Video Modules

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module - RCA
  • AV Module Type - RCA Component (3), 110
  • Unit Package - Single

Style

Component

Temperature Rating

Per TIA

Type

RCA

UPC

662620858098

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

110 Punch Down

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads