MY LISTS
BRYANT
Image of NSC6B07 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Blue, 7' Length
Image of NSC6B07 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Blue, 7' Length

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Blue, 7' Length

Brand: Bryant

Catalog ID: NSC6B07

Copper Solutions, Patch Cord,NETSELECT, CAT6, Slim Style, Blue, 7' Length

  • NETSELECT
  • CAT6
  • Slim Style

Standard Product

Product details

General

Application

Category 6

Catalog Number

NSC6B07

Color

Blue

EU RoHS Indicator

Contact Manufacturer

Series

Cat 6

Sub Brand

Copper Patch Cords

Type

NetSelect Cat6

UPC

883778504990

Dimensions

Length

7 ft

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

10

Pallet Quantity

4200

Resources and downloads