WBP_GFRST15SNAPLA_PRODIMAGE
WBP_GFRST15SNAPLA_PRODIMAGE
Discontinued

Power Protection Products, GFCI Receptacle, Duplex, SNAP-Connect, Commercial Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, USA

Brand:

Bryant

Catalog ID:

GFRST15SNAPLANA

Power Protection Products, GFCIReceptacle, Duplex, SNAP-Connect, Commercial Grade, Self Test, 15A 125V,2-Pole 3-Wire Grounding, 5-15R, Light Almond, USA

  • Audible SNAP, indicates solid connection
  • Patented shutter design for tamper-resistant
  • Compliant with NEC® 406.12 and NEC® 517-18(c)
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction

Product details

General

Color

Light Almond

EU RoHS Indicator

Contact Manufacturer

Series

Heavy Duty

Style

Assembled In USA

Type

Standard

UPC

883778430558

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads