MY LISTS
BRYANT
Image of GFST83BKZ 20A COM HG SELF TEST ALARM GFR BLACK
Image of GFST83BKZ 20A COM HG SELF TEST ALARM GFR BLACK
Discontinued

20A COM HG SELF TEST ALARM GFR BLACK

Brand: Bryant

Catalog ID: GFST83BKZ

20A COM HG SELF TEST ALARM GFR BLACK

Self Test

Product details

General

Catalog Number

GFST83BKZ

Color

Black

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Standard

Type

Heavy Duty

UPC

781786150676

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads

Specifications