

Brand: Bryant
Catalog ID: NSC5EBK05
Standard Product
Application
Category 5e
Catalog Number
NSC5EBK05
Color
Black
Product Family
Cat 5E
Sub Brand
Copper Patch Cords
Type
NetSelect Cat5e
UPC
883778505973
Length
5 ft
Weight
0.15 lb
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
TIA-568-C
Carton Quantity
150