Image of HC6Y07 Patch Cord, Speed Gain, Cat6, Slim, Yellow, 7'
Image of HC6Y07 Patch Cord, Speed Gain, Cat6, Slim, Yellow, 7'

Patch Cord, Speed Gain, Cat6, Slim, Yellow, 7'

Brand:

Catalog ID:

HC6Y07

Patch Cord, Speed Gain, Cat 6,Slim, 7'

NetSELECT® Patch Cords allow for quick change of voice/data lines with insertion of modular plugs. Meets and exceeds ANSI/TIA - Category 6 and Category 5e standards. UL and cUL Listed.

  • Third Party Verified Category 6 Component
  • Plug Optimized For High Density Switch Ports
  • TSB-155 10 Gig Support
  • Qualified to 150% of 802.3bt PoE Current Level

Product details

General

Attenuation

.1dB

Boot Type

PVC

Catalog Number

HC6Y07

Color

Yellow

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Category 6 and 5e Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Performance

  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+

Plug Type

RJ45

Temperature Rating

Per TIA

Type

Standard

UPC

662620233819

Dimensions

Length

7 ft

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6 Component
  • ISO 11801/60603-7-41 Category 6 Component

Logistics

Carton Quantity

50

Pallet Quantity

2700

Resources and downloads

Specifications