

Brand: Bryant
Catalog ID: Q106B
Duplex Mounting
Application
Data/Fiber/Audio/Video
Catalog Number
Q106B
Color
Black
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
Item Type
Duplex Frame
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number Of Ports
4
Orientation
Vertical
UPC
662620823355
Display Size
4-Port
Weight
0.05 lb
Industry Standard(s)
Number Of Ports
4
Orientation
Vertical
Carton Quantity
25
Pallet Quantity
9225