Image of 9901PLW120 Pilot Light Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Single Pole, 20A 120V AC, Back and Side Wired
Image of 9901PLW120 Pilot Light Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Single Pole, 20A 120V AC, Back and Side Wired

Pilot Light Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Single Pole, 20A 120V AC, Back and Side Wired

Brand:

Bryant

Catalog ID:

9901PLW120

Switches and Lighting Controls, Pilot Light Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Single Pole, 20A 120V AC, Back and Side Wired, White

  • Rocker
  • General Purpose AC
  • Single Pole
  • 20A 120V AC
  • Back and Side Wired

Product details

General

Catalog Number

9901PLW120

Color

White

EU RoHS Indicator

Yes

Series

Pilot Light

Style

Single Pole

Type

Rocker/Decorator

UPC

781786740709

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120 V

Voltage Rating Description

120 V

Logistics

Carton Quantity

10

Resources and downloads