Image not found
Image not found

Bals RDS50 Replacement Door Switch, Brown, 6/3A, 125/250V

Brand: Bryant

Catalog ID: 1205BRY

Pin and Sleeve Devices, Special from Bals

Special from Bals

General

Catalog Number

1205BRY

Color

Brown

EU RoHS Indicator

Series

Door Switch

Type

Replacement Switch For RDS50

UPC

781786648609

Electrical Ratings

Amperage Rating

6/3 A

Current / Amperage Rating

6/3 A

Voltage Rating

125 V / 250 V

Voltage Rating Description

125 V / 250 V

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

100