

Brand: Bryant
Catalog ID: NS613GY
Decorator frames provide a stylized look for that finishing touch. This allows all devices to match. Multimedia jacks insert into frame for custom configuration. Elongated strap for better wall box mounting. High impact-resistant thermoplastic frame. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.
Standard Product
Application
Data and Communications
Catalog Number
NS613GY
Color
Gray
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
3-Port
Item Type
Decorator Keystone Frame
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Mounting Screws
Number Of Ports
3
Orientation
Vertical
UPC
883778501074
Display Size
Standard Sized Product
Weight
0.05 lb
Industry Standard(s)
UL Listed
Number Of Ports
3
Orientation
Vertical
Carton Quantity
25
Pallet Quantity
9000