Image of ISFH110W Plate, Decorator Frame, HDMI, 110 Termination, Set, Active, White
Discontinued

Plate, Decorator Frame, HDMI, 110 Termination, Set, Active, White

Brand: Bryant

Catalog ID: ISFH110W

Plate, Decorator Frame, HDMI, 110 Termination, Set, Active, White

  • Locate a display device up to 150’ away is as simple as pulling 2 additional UTP cables to a drop
  • Terminate with Category 5e, 6 or 6A UTP plenum or non-plenum cable

HDMI

General

Catalog Number

ISFH110W

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • IDC Contact - Phosphor bronze with tin plating over nickel under plating
  • Material - High impact thermoplastic
  • Nose Contact - 19-Pin, Type A, Female Connector, Gold Plated 2uā€

Temperature Rating

Per TIA

Type

HDMI

UPC

662620300047

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

RoHS Compliant

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25