

Brand: Bryant
Catalog ID: NS611
Decorator frames provide a stylized look for that finishing touch. This allows all devices to match. Multimedia jacks insert into frame for custom configuration. Elongated strap for better wall box mounting. High impact-resistant thermoplastic frame. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.
Catalog Number
NS611
Color
Brown
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Material
High-Impact Thermoplastic (UL 94V-0)
UPC
883778504907
Weight
0.05 lb
Carton Quantity
25