Image of NS770GY Plate Frame with Jack, 6-Position 4- Conductor, Screw Terminal, Gray
Image of NS770GY Plate Frame with Jack, 6-Position 4- Conductor, Screw Terminal, Gray

Plate Frame with Jack, 6-Position 4- Conductor, Screw Terminal, Gray

Brand:

Bryant

Catalog ID:

NS770GY

Plate Frame with Jack, 6-Position 4- Conductor, Screw Terminal, Gray

Designed to complement decorator styling, these jacks offer voice and Cat. 5e devices to fit within a decorator wallplate. High impact-resistant thermoplastic frame. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • High impact-resistant thermoplastic frame

Product details

General

Application

Communications

Catalog Number

NS770GY

Color

Gray

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

1) 6-Position 4-Conductor Jack

Material - Mounting Hardware

Screw Mounting

Size

Standard

Specifications

Device Type - 6-Position, 4-Conductor

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice and Data

UPC

883778501722

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads