Image of NSP24GY Plate, Wall, Label-Less, 2-Gang, 4- Port, Gray
Image of NSP24GY Plate, Wall, Label-Less, 2-Gang, 4- Port, Gray
Discontinued

Plate, Wall, Label-Less, 2-Gang, 4- Port, Gray

Brand:

Bryant

Catalog ID:

NSP24GY

Plate, Wall, Label-Less, 2-Gang, 4- Port, Gray

  • Label-Less
  • 2-Gang
  • 4- Port
  • Gray

Product details

General

Application

Data and Communications

Catalog Number

NSP24GY

Color

Gray

Construction

Molded

Cutout

4-Port

EU RoHS Indicator

Yes

Item Type

Wallplate with Jack

Material

Nylon

Material - Mounting Hardware

Mounting Screws

Number of Gang(s)

2-Gang

Number Of Ports

4

Orientation

Vertical

Size

Standard

Type

Keystone

UPC

883778502293

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads