
Brand: Bryant
Catalog ID: NSP26W
Label Less
Application
Data and Communications
Catalog Number
NSP26W
Color
White
EU RoHS Indicator
Yes
Item Type
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Mounting Screws
Number of Gang(s)
2-Gang
Number Of Ports
6
Orientation
Vertical
Size
Standard
Type
Keystone
UPC
883778502316
Size
Standard
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Number of Gang(s)
2-Gang
Number Of Ports
6
Orientation
Vertical
Carton Quantity
10