Plate, Wall, Label-Less, Mid-Sized, 3- Port, Gray
Image of NSP103GY Plate, Wall, Label-Less, Mid-Sized, 3- Port, Gray
Image of NSP103GY Plate, Wall, Label-Less, Mid-Sized, 3- Port, Gray
Discontinued

Plate, Wall, Label-Less, Mid-Sized, 3- Port, Gray

Brand: Bryant

Catalog ID: NSP103GY

Plate, Wall, Label-Less, Mid-Sized, 3- Port, Gray

  • Label-Less
  • Mid-Sized
  • 3- Port
  • Gray

Midsize, Label Less

General

Application

Data and Communications

Catalog Number

NSP103GY

Color

Gray

Construction

Molded

Cutout

3-Port

Item Type

Wallplate with Jack

Material

Nylon

Material - Mounting Hardware

Mounting Screws

Number of Gang(s)

1-Gang

Number Of Ports

3

Orientation

Vertical

Size

Midsize

Type

Keystone

UPC

883778502491

Dimensions

Display Size

Midsized Product

Size

Midsize

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Number Of Ports

3

Orientation

Vertical

Logistics

Carton Quantity

25