BRYANT
Image of NS732 Plate with Jack, 1-Gang, 6-Position 6- Conductor, Screw Terminals, Brown
Discontinued

Plate with Jack, 1-Gang, 6-Position 6- Conductor, Screw Terminals, Brown

Brand: Bryant

Catalog ID: NS732

Plate with Jack, 1-Gang, 6-Position 6- Conductor, Screw Terminals, Brown

Designed for voice, these devices provide an economical alternative to wall phone outlet placement. High impact-resistant thermoplastic plate Convenient screw down terminals. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • Convenient screw down terminals
  • High impact-resistant thermoplastic plate

General

Catalog Number

NS732

Color

Brown

EU RoHS Indicator

Yes

Material

Nylon

Size

Standard

Specifications

  • Device Type - 6-Position, 6-Conductor
  • Style - Standard

Type

Voice

UPC

883778501395

Dimensions

Size

Standard

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10