Image of SSFL26HD15 Plates, 2-Gang, 6-Port HD15, Unloaded, With Label Field, Stainless Steel
Image of SSFL26HD15 Plates, 2-Gang, 6-Port HD15, Unloaded, With Label Field, Stainless Steel

Plates, 2-Gang, 6-Port HD15, Unloaded, With Label Field, Stainless Steel

Brand:

Catalog ID:

SSFL26HD15

Plates, 2-Gang, 6-Port HD15, Unloaded, With Label Field, Stainless Steel

  • 2-Gang
  • 6-Port HD15
  • Unloaded
  • With Label Field

Standard Product

Product details

General

Application

Data/Fiber/Audio/Video

Catalog Number

SSFL26HD15

Color

Stainless Steel

Construction

Stamped

Construction Material - Main

Stainless Steel

Cutout

NEMA 1-Gang

EU RoHS Indicator

Yes

Item Type

Keystone Faceplate w/HD 15 VGA

Material

Stainless Steel

Material - Mounting Hardware

Screw

Number of Gang(s)

2-Gang

Orientation

Vertical

UPC

662620289076

Dimensions

Display Size

6-Port

Logistics

Carton Quantity

10

Resources and downloads

Specifications