

Brand: Bryant
Catalog ID: SSFL29
Standard Product
Application
Data/Fiber/Audio/Video
Catalog Number
SSFL29
Construction
Stamped
Construction Material - Main
Stainless Steel
Cutout
NEMA 1-Gang
Item Type
Keystone Faceplate w/HD 15 VGA
Material
Stainless Steel
Material - Mounting Hardware
Screw
Number of Gang(s)
2-Gang
Number Of Ports
9
Orientation
Vertical
Size
Standard
Specifications
Type
Keystone
UPC
662620214368
Display Size
9-Port
Size
Standard
Weight
0.2 lb
Industry Standard(s)
Number of Gang(s)
2-Gang
Number Of Ports
9
Orientation
Vertical
Carton Quantity
10