Image of IM2IA15W Plates, INFINI Module, 2-Port, 1.5 Unit, White
Image of IM2IA15W Plates, INFINI Module, 2-Port, 1.5 Unit, White

Plates, INFINI Module, 2-Port, 1.5 Unit, White

Brand:

Bryant

Catalog ID:

IM2IA15W

Plates, INFINI Module, 2-Port, 1.5 Unit, White

  • INFINI Module
  • 2-Port
  • 1.5 Unit
  • White

2-Port Keystone Recessed Module

Product details

General

Application

Data/Fiber/Audio/Video

Catalog Number

IM2IA15W

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Specifications

  • AV Module - Unloaded
  • AV Module Type - Keystone, 2-port, Recessed Angle

Style

Angled

Type

Keystone Snap-Fit

UPC

662620838397

Dimensions

Display Size

1.5-Unit

Logistics

Carton Quantity

25

Resources and downloads