BRYANT
Image of IMCR1101GY Plates, INFINI Module, Component Video, 110 Block, Gray
Discontinued

Plates, INFINI Module, Component Video, 110 Block, Gray

Brand: Bryant

Catalog ID: IMCR1101GY

Plates, INFINI Module, Component Video, 110 Block, Gray

  • INFINI Module
  • Component Video
  • 110 Block
  • Gray

Standard Product

General

Application

3 RCA Component Video

Catalog Number

IMCR1101GY

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module - RCA
  • AV Module Type - RCA Component (3), 110
  • Unit Package - Single

Style

Component

Temperature Rating

Per TIA

Type

RCA

UPC

662620858111

Electrical Ratings

Connectivity

110 Punch Down

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25