BRYANT
Image of TPCP1GY Plates, Tamper Resistant, 1-Gang, Cable Pass Thru, Gray
Discontinued

Plates, Tamper Resistant, 1-Gang, Cable Pass Thru, Gray

Brand: Bryant

Catalog ID: TPCP1GY

Plates, Tamper Resistant, 1-Gang, Cable Pass Thru, Gray

  • The Sliding Cover Provides Protection and Longer Life
  • Multiple Methods to Secure Cover: Screw, Latch or Both

Locking Plate

General

Application

Secure through plate for High Traffic Areas

Catalog Number

TPCP1GY

Color

Gray

EU RoHS Indicator

Yes

Item Type

Material

Polycarbonate/ABS

Material - Mounting Hardware

NEMA 1-Gang Opening

Number of Gang(s)

1-Gang

Number Of Ports

4

Orientation

Vertical

Specifications

Plate Material - High-impact thermoplastic (UL 94V-0)

Type

Security

UPC

662620219899

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Configuration

Number of Gang(s)

1-Gang

Number Of Ports

4

Orientation

Vertical

Logistics

Carton Quantity

5