Image of TPCP1W Plates, Tamper Resistant, 1-Gang, Cable Pass Thru, White
Image of TPCP1W Plates, Tamper Resistant, 1-Gang, Cable Pass Thru, White
Discontinued

Plates, Tamper Resistant, 1-Gang, Cable Pass Thru, White

Brand:

Bryant

Catalog ID:

TPCP1W

Plates, Tamper Resistant, 1-Gang, Cable Pass Thru, White

Product details

General

Application

Secure through plate for High Traffic Areas

Catalog Number

TPCP1W

Color

White

Construction

Molded ABS

Cutout

NEMA

EU RoHS Indicator

Yes

Item Type

SecureIT Face Plate

Material

Polycarbonate/ABS

Material - Mounting Hardware

NEMA 1-Gang Opening

Number of Gang(s)

1-Gang

Number Of Ports

4

Orientation

Vertical

Specifications

Plate Material - High-impact thermoplastic (UL 94V-0)

Type

Security

UPC

662620219912

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

5

Resources and downloads