BRYANT
Image of RP123PI Plug, 15A 125V, 2W, POLAR ZIPCORD, Ivory
Discontinued

Plug, 15A 125V, 2W, POLAR ZIPCORD, Ivory

Brand: Bryant

Catalog ID: RP123PI

PLUG, 15A 125V, 2W, POLAR ZIPCORD, IVORY

  • 2W
  • POLAR ZIPCORD
  • IVORY

General

Catalog Number

RP123PI

Type

Plugs

UPC

883778112492

Logistics

Carton Quantity

10