Image of HBL24GB306GYTR PlugTrak, Steel, Tamper Resistant, 20A125V, 3' Length, Gray
Image of HBL24GB306GYTR PlugTrak, Steel, Tamper Resistant, 20A125V, 3' Length, Gray

PlugTrak, Steel, Tamper Resistant, 20A125V, 3' Length, Gray

Brand:

Bryant

Catalog ID:

HBL24GB306GYTR

PlugTrak, Steel, Tamper Resistant, 20A125V, 3'

  • Multiple spacing configurations
  • Gray or ivory scratch resistant finish
  • Insulation displacement wiring provides superior wire retention

Product details

General

Catalog Number

HBL24GB306GYTR

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Number of Receptacles

6

Series

Metal

Style

Tamper Resistant

Type

Single Circuit

UPC

783585453064

Dimensions

Length

3 ft

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Logistics

Carton Quantity

2

Resources and downloads