Image of HBL20GB306IVTR PLUGTRAK TAMPER RESIST 15A 3FT STEEL IV
Image of HBL20GB306IVTR PLUGTRAK TAMPER RESIST 15A 3FT STEEL IV
Image of HBL20GB306IVTR PLUGTRAK TAMPER RESIST 15A 3FT STEEL IV
Image of HBL20GB306IVTR PLUGTRAK TAMPER RESIST 15A 3FT STEEL IV

PLUGTRAK TAMPER RESIST 15A 3FT STEEL IV

Brand:

Bryant

Catalog ID:

HBL20GB306IVTR

PLUGTRAK TAMPER RESIST 15A 3FT STEEL IV

  • Multiple spacing configurations
  • Gray or ivory scratch resistant finish
  • Insulation displacement wiring provides superior wire retention

Product details

General

Catalog Number

HBL20GB306IVTR

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Pre-Wired PlugTrak

Number of Receptacles

6

Performance

  • Electrical - Receptacle Rating - NEMA 5-15R and NEMA 5-20R
  • Mechanical - Wire - #12 AWG Stranded Copper

Series

Metal

Specifications

  • Number of Receptacles - 6 Singles
  • PlugTrak Amperage - 15A
  • PlugTrak Length - 3 Foot
  • Receptacle Face - Thermoplastic
  • Spacing - 6 Inch OC
  • Wiring Type - Hard Wired

Style

Tamper Resistant

Type

Single Circuit

UPC

783585455891

Dimensions

Length

3 ft

Electrical Ratings

Current / Amperage Rating

15 A

Conductor Related

Wire Size

#12 AWG THHN

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

1

Resources and downloads