Image of GFR15LA Heavy Duty Commercial AUTOGUARDĀ® Self-Test GFCI Receptacle, 15A, Light Almond
Image of GFR15LA Heavy Duty Commercial AUTOGUARDĀ® Self-Test GFCI Receptacle, 15A, Light Almond
Image of GFR15LA Heavy Duty Commercial AUTOGUARDĀ® Self-Test GFCI Receptacle, 15A, Light Almond
Image of GFR15LA Heavy Duty Commercial AUTOGUARDĀ® Self-Test GFCI Receptacle, 15A, Light Almond

Heavy Duty Commercial AUTOGUARDĀ® Self-Test GFCI Receptacle, 15A, Light Almond

Brand:

Bryant

Catalog ID:

GFR15LA

Power Protection Devices, Receptacle, Self Test, GFCI, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Light Almond

AUTOGUARDĀ® Self Test Technology 1st introduced by Hubbell over 10 years agoā€¦self test monitoring now required in 2015 UL 943 GFCI Safety Standardā€¦ Hubbell AUTOGUARDĀ® GFCI receptacles continually test and monitor for ā€œpeople protection capabilityā€ automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Patented AUTOGUARDĀ® self test technology
  • Internal back wiring clamp and guide for quick and secure termination
  • Single LED status indicator - green indicates power, red indicates a trip, flashing red indicates end of life

Product details

General

Catalog Number

GFR15LA

Color

Light Almond

EU RoHS Indicator

Contact Manufacturer

Series

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Standard

Type

Standard

UPC

883778999048

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

Meets All NECĀ® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads