BRYANT
Image of GFTWRST15AL Power Protection Devices, Receptacle, Self Test, GFCI, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Almond
Discontinued

Power Protection Devices, Receptacle, Self Test, GFCI, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Almond

Brand: Bryant

Catalog ID: GFTWRST15AL

Power Protection Devices, Receptacle, Self Test, GFCI, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, Almond

General

Catalog Number

GFTWRST15AL

Color

Almond

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Standard

Type

Tamper-Resistant, Weather Resistant

UPC

883778122569

Electrical Ratings

Amperage Rating

15 A

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10